CAD model selection
Selectable products: 14
Company
Bossard Catalog
Description
BN 37941 - Threaded inserts self-cutting with large head, for thermoplastics
Bill of material
3795159
BNARTNR
Order number
3795159
BNARTNR1
Order number
300155434
BZC
Order designation
345M5
D
Thread
M5
L
6.40 ± 0.25
mm
D1
nom.
7.50
mm
P
nom.
1.41
mm
D2
nom.
11.10
mm
T
±0.1
0.90
mm
DD
6.9-7.2
mm
W
min.
2.70
mm
DD1
min.
12.6
mm
T1
min.
7.1
mm
BNMAT
Werkstoff
Preview - Generation
Preview
3D
Dimension
2D