CAD model selection
Selectable products: 14
Company
Bossard Catalog
Description
BN 37944 - Threaded inserts self-cutting with large head, for thermosets and glass-fiber reinforced plastics >35 %
Bill of material
3794563
BNARTNR
Order number
3794563
BNARTNR1
Order number
300155519
BZC
Order designation
339M5
D
Thread
M5
L
6.40
mm
LTOL
±0,25
mm
D1
nom.
7.50
mm
P
nom.
1.41
mm
D2
nom.
11.10
mm
T
±0.1
0.90
mm
BNMAT
Werkstoff
Preview - Generation
Preview
3D
Dimension
2D