CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 903 - Self-cutting threaded inserts (Ensat® 302), brass, plain
Bill of material
BN 903 1372211 self cutting threaded insert M6ax12
BNARTNR
Identification
1372211
BNNORM1
Ensat® 302
BNMAT
Material
Brass
BNSURFACE
Surface
plain
GEW
Thread
M6a
D
Nominal thread diameter
6.000
mm
P
Threaded pitch
1.000
mm
D1
Thread core diameter
4.917
mm
L
Overall height
12.000
mm
D2
Diameter
9.000
mm
P1
Threaded pitch
1.000
mm
Preview - Generation
Preview
3D
Dimension
2D