CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 1046 - Press-in threaded inserts with expansion anchoring without head, with gear rim and anchoring profile, for thermoplastics
Bill of material
BN 1046 1386298 press-in threaded insert M3
BNARTNR
Article number
1386298
CODE
Code
813 000 030.800
BRAND
Brand
BancLok®
TYPE
Brandtype
MV 812-815
BNMAT
Material
Brass
BNSURFACE
Surface
plain
HF
Headform
Straight knurled
GEW
Thread size (d1)
M3
P
Threaded pitch
0.500
mm
AS
Number of cutting rings
3
L
Overall height
4.800
mm
D2
Diameter
4.300
mm
D4
Diameter
4.0-4.1
mm
A
Distance min.
2.000
mm
Preview - Generation
Preview
3D
Dimension
2D