CAD model selection
Selectable products: 16
Company
Bossard Catalog
Description
BN 20347 - Self-cutting thread inserts with cutting hole, for light metals, thermoplastics and thermoset plastics
Bill of material
BN 20347 3381428 self-cutting threaded insert M5x10
BNARTNR
Article number
3381428
BRAND
Brand
Ensat® SB 307/308
BNMAT
Material
Steel case-hardened
BNSURFACE
Surface
zinc plated blue
HEADFORM
Headform
Unheaded
GEW
Thread size (d1)
M5
P1
Threaded pitch
1.000
mm
L
Overall height
10.000
mm
D2
Outer diameter
8.000
mm
Preview - Generation
Preview
3D
Dimension
2D