CAD model selection
Selectable products: 11
Company
Bossard Catalog
Description
BN 37955 - Self-cutting thread inserts with cutting slot, for light metals, thermoplastics and thermoset plastics (FASTEKS® FTI SC-02), stainless steel 1.4305
Bill of material
3794514
BNARTNR
Order number
3794514
BNARTNR1
Order number
300178166
BNNORM1
FASTEKS® FTI SC-02
CNSORDERNO
Part number
FTI02M8SS43
BNMAT
Material
Stainless steel 1.4305
D
Plastic
M8
mm
L
Length
15
mm
D1
Diameter
12.0
mm
P
Pitch
1.50
mm
T
min.
18
mm
DD
Metal
11.2–11.4
mm
DD1
Plastic
10.9–11.2
mm
W
Light alloys
2.40
mm
W1
Cast iron
3.60
mm
W2
Plastic
3.00
mm
Preview - Generation
Preview
3D
Dimension
2D