CAD model selection
Selectable products: 10
Company
Bossard Catalog
Description
BN 55727 - Threaded inserts self-cutting with chip reservoir, short
Bill of material
9014109
BNARTNR
Order number
9014109
BNARTNR1
Order number
9014109
BNNORM1
FASTEKS® FTI-SC 37/38
CNSORDERNO
Part number
FTI37M6SS43
BNMAT
Material
Stainless steel 1.4305
D
Plastic
M6
mm
L
Length
8
mm
D1
Diameter
10.0
mm
P
Pitch
1.25
mm
T
min.
10
mm
DD
Metal
9.5–9.6
mm
DD1
Plastic
9.3–9.6
mm
W
Light alloys
2.00
mm
W1
Cast iron
3.00
mm
W2
Plastic
2.50
mm
Preview - Generation
Preview
3D
Dimension
2D