CAD model selection
Selectable products: 10
Company
Bossard Catalog
Description
BN 51195 - Press-in threaded inserts for castings and soft metals (PEM® CastSert™ CKS), stainless steel (AISI 300), passivated
Bill of material
BN 51195 9085184 threaded insert M4x6.35
BNARTNR
Order number
9085184
BNNORM
PEM® CastSert™ CKS
BNMAT
Material
Stainless steel (AISI 300)
BNSURFACE
Surface
passivated
CODE
Code
CKS-M4-1
THREAD
Thread size (d1)
M4
P
Threaded pitch
0.70
mm
L
±0.13
6.35
mm
D2
max. (d2)
6.76
mm
D3
nom. (d3)
7.49
mm
D
+0.08
7.15
mm
T
min.
6.48
mm
D1
min.
6.78
mm
A
min.
5.72
mm
Preview - Generation
Preview
3D
Dimension
2D