CAD model selection
Selectable products: 12
Company
Bossard Catalog
Description
BN 51196 - Press-in threaded inserts UNC thread, for castings and soft metals (PEM® CastSert™ CKS), stainless steel (AISI 300), passivated
Bill of material
BN 51196 9085200 threaded insert 6-32x0.375
BNARTNR
Order number
9085200
BNNORM
PEM® CastSert™ CKS
BNMAT
Material
Stainless steel (AISI 300)
BNSURFACE
Surface
passivated
CODE
Code
CKS-632-2
THREAD
Thread size (d1)
6-32
L
±0.005
0.375
Inch
D2
max. (d2)
0.240
Inch
D3
nom. (d3)
0.259
Inch
D
+0.003
0.250
Inch
T
min.
0.380
Inch
D1
min.
0.241
Inch
A
min.
0.198
Inch
Preview - Generation
Preview
3D
Dimension
2D