CAD model selection
Selectable products: 25
Company
Bossard Catalog
Description
BN 2084 - Compression limiters for press-in and mould-in, round headed (FASTEKS® FCL 2), steel, zinc nickel passivated
Bill of material
BN 2084 9061869 compression limiter 9061869
BNARTNR
Order number
9061869
BNNORM
FASTEKS® FCL 2
CODE
Code
FCL-2-060x4ST
BNMAT
Material
Steel
BNSURFACE
Surface
zinc nickel passivated
THREAD
For screws
M6
D1
±0.1
7.0
mm
D2
±0.05
10
mm
D3
±0.1
11
mm
H
±0.06
4
mm
T
±0.1
0.8
mm
Preview - Generation
Preview
3D
Dimension
2D