CAD model selection
Selectable products: 20
Company
Bossard Catalog
Description
BN 2088 - Compression limiters for press-in and mould-in, oval unheaded (FASTEKS® FCL 3)
Bill of material
BN 2088 9076965 Compression limiter 9076965
BNARTNR
Order number
9076965
BNNORM
FASTEKS® FCL 3
BNMAT
Material
Steel
BNSURFACE
Surface
zinc nickel passivated
CODE
Code
FCL-3-060-7x12.8x8ST
THREAD
For screws
M6
D1
±0.15
7
mm
D2
±0.15
9.6
mm
H
±0.15
8
mm
L1
±0.15
12.8
mm
L2
±0.15
15.4
mm
Preview - Generation
Preview
3D
Dimension
2D