CAD model selection
Selectable products: 20
Company
Bossard Catalog
Description
BN 3307 - Cage nuts, steel, zinc plated blue (nut)
Bill of material
BN 3307 1538292 cage nut M5x0.7-1.6
BNARTNR
Identification
1538292
BNMAT
Material
Steel (cage stainless steel)
BNSURFACE
Surface
zinc plated blue
GW
Thread (d1)
M5
D
Nominal thread diameter
5.000
mm
F
Sheet thickness
mm
F1
0.7 - 1.6
mm
A
8.8
mm
B
11.0
mm
C
8.2
mm
DD
(d)
13.2
mm
S
0.50
mm
E
6.0
mm
N
9.500
mm
Preview - Generation
Preview
3D
Dimension
2D