CAD model selection
Selectable products: 47
Company
Bossard Catalog
Description
BN 38359 - Cage nuts Form A, with right-angled tab (FASTEKS® KLIPKO ZI), Cage: spring steel, zinc plated, Nut: steel, zinc plated blue
Bill of material
3789413
BNARTNR
Order number
3789413
BNARTNR1
Order number
300122898
BNNORM1
FASTEKS® KLIPKO ZI
BZC
Orderspecification
M5-ZI-095-35/A
BNMAT
Material
Steel (Cage: spring steel)
BNSURFACE
Surface
zinc plated blue
GW
Thread
M5
FORM
Form
Assembled
Delivery condition
P
Clamping range
mm
P1
Clamping range P
2.8 - 3.5
mm
A
13.2
mm
B
12.0
mm
C
10.2
mm
D
8.0
mm
E
0.45
mm
F
13.6
mm
G
6.2
mm
LK
Hole dimensions/Ratio
4
Preview - Generation
Preview
3D
Dimension
2D