CAD model selection
Selectable products: 12
Company
Bossard Catalog
Description
BN 38360 - Cage nuts Form B, with trapezoidal tab (FASTEKS® KLIPKO ZI), Cage: spring steel, zinc plate, Nut: steel, zinc plated
Bill of material
3789577
BNARTNR
Order number
3789577
BNARTNR1
Order number
300105091
BNNORM1
FASTEKS® KLIPKO ZI
BZC
Orderspecification
M6-ZI-095-27/B
BNMAT
Material
Steel (Cage: spring steel)
BNSURFACE
Surface
zinc plated
GW
Thread
M6
FORM
Form
Assembled
Delivery condition
P
Clamping range
mm
P1
Clamping range P
1.7 - 2.7
mm
A
13.2
mm
B
12.0
mm
C
9.5
mm
D
8.0
mm
E
0.45
mm
F
13.6
mm
G
6.2
mm
LK
Hole dimensions/Ratio
4
Preview - Generation
Preview
3D
Dimension
2D