CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 192 - Square weld nuts (DIN 928), steel, plain
Bill of material
BN 192 1097288 square weld nut M6
BNARTNR
Identification
1097288
BNNORM1
DIN 928
BNMAT
Material
Steel
BNSURFACE
Surface
plain
D
Nominal thread diameter
6.000
mm
D1
Thread core diameter
4.917
mm
P
Threaded pitch
1.000
mm
B
Distance
1.200
mm
D2
Diameter H13
7.500
mm
D3
Diameter max.
6.300
mm
D4
Diameter min.
9.100
mm
E
Width across corners min.
13.000
mm
H1
Distance ±0.1
0.800
mm
H2
Distance min.
0.700
mm
M
Distance h14
5.000
mm
S
Width across flat h14
10.000
mm
Preview - Generation
Preview
3D
Dimension
2D