CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 10766 - Hex weld nuts (DIN 929), stainless steel A4
Bill of material
BN 10766 1716530 hex weld nut M6
BNARTNR
Identification
1716530
BNNORM1
DIN 929
BNMAT
Material
Stainless steel A4
D
Nominal thread diameter
6.000
mm
D1
Thread core diameter
4.917
mm
P
Threaded pitch
1.000
mm
B
Boundary dimensions +- 0.3
0.900
mm
D2
Diameter d11
8.000
mm
D3
Diameter H13
8.000
mm
D4
Diameter max.
6.300
mm
E
Width across corners min.
12.020
mm
H1
Boundary dimensions -0.2
0.750
mm
H2
Boundary dimensions -0.15
0.400
mm
M
Overall height h14
5.000
mm
S
Width across flat h13
11.000
mm
Preview - Generation
Preview
3D
Dimension
2D