CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 194 - Spot weld nuts type A, steel, plain
Bill of material
BN 194 1097482 spot weld nut M6
BNARTNR
Identification
1097482
BNMAT
Material
Steel
BNSURFACE
Surface
plain
D
Nominal thread diameter
6.000
mm
D1
Thread core diameter
4.917
mm
P
Threaded pitch
1.000
mm
B
~
13.000
mm
H
8.700
mm
S
1.600
mm
D2
7.900
mm
D3
15.000
mm
D4
21.000
mm
D5
3.800
mm
D6
0.000
mm
BS
Sheet thickness
0.5-3
Preview - Generation
Preview
3D
Dimension
2D