CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 30316 - Spot weld nuts with smooth faced flange form C, steel, plain
Bill of material
BN 30316 5401018 spot weld nut M6
BNARTNR
Identification
5401018
BNMAT
Material
Steel
D
Screw nominal diameter
6.000
mm
D1
Screw core diameter
4.917
mm
P
Pitch
1.000
mm
B
14.000
mm
H
8.500
mm
S
1.600
mm
D2
min.
7.100
mm
D4
22.000
mm
D6
0.000
mm
Preview - Generation
Preview
3D
Dimension
2D