CAD model selection
Selectable products: 18
Company
Bossard Catalog
Description
BN 26000 - Fastener with threaded stud square head 15 x 15 mm
Bill of material
BOSSARD 3784113
BNARTNR
Order number
3784113
BNARTNR1
Order number
300176910
BRAND
Brand
bigHead®
TYPE
Brandtype
M1/B15
BZC
Code
M1/B15-M5x30HT
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated
DXL
Thread x Length
M5 x 30mm
D1
Thread size (d1)
M5
L
Length
30
mm
B
Square head
15 x 15 mm
Preview - Generation
Preview
3D
Dimension
2D