CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 26004 - Fastener with threaded stud round head Ø 23 mm
Bill of material
BOSSARD 3784272
BNARTNR
Order number
3784272
BNARTNR1
Order number
300162512
BRAND
Brand
bigHead®
TYPE
Brandtype
M1/B23
BZC
Code
M1/B23-M6x20HT
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated
DXL
Thread x Length
M6 x 20mm
D1
Thread size (d1)
M6
L
Length
20
mm
A
Round head
23 mm
Preview - Generation
Preview
3D
Dimension
2D