CAD model selection
Selectable products: 30
Company
Bossard Catalog
Description
BN 26007 - Fastener with threaded stud round head Ø 30 mm
Bill of material
BOSSARD 3784016
BNARTNR
Order number
3784016
BNARTNR1
Order number
300203280
BRAND
Brand
bigHead®
TYPE
Brandtype
SM1/B30
BZC
Code
SM1/B30-M6X30
BNMAT
Material
Stainless steel AISI 316
DXL
Thread x Length
M6 x 30 mm
D1
Thread size (d1)
M6
L
Length
30
mm
A
Round head
30 mm
Preview - Generation
Preview
3D
Dimension
2D