CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 26010 - Fastener with pin rectangular head 15 x 38 mm
Bill of material
BOSSARD 9097116
BNARTNR
Order number
9097116
BRAND
Brand
bigHead®
TYPE
Brandtype
M4/T38A
BZC
Orderspecification
M4/T38A-5x20
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated
DXL
Diameter x Length
5mm x 20mm
D1
Diameter
5 mm
L
Thread length
20
mm
C
Width
15 mm
B
Length
38 mm
Preview - Generation
Preview
3D
Dimension
2D