CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 26003 - Fastener with pin round head Ø 23 mm
Bill of material
BOSSARD 9097177
BNARTNR
Order number
9097177
BNARTNR1
Order number
9097177
BRAND
Brand
bigHead®
TYPE
Brandtype
M4/B23
BZC
Code
M4/B23-5x20
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated
DXL
Diameter x Length
5mm x 20mm
D1
Diameter
5 mm
L
Length
20
mm
A
Rounded corner head
23 mm
Preview - Generation
Preview
3D
Dimension
2D