CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 26027 - Fastener with nut round head Ø 23 mm sighted
Bill of material
BOSSARD 3784136
BNARTNR
Order number
3784136
BNARTNR1
Order number
300174812
BRAND
Brand
bigHead®
TYPE
Brandtype
SF1/S23
BZC
Code
SF1/S23-M5HEX
VERS
Version
open
BNMAT
Material
Stainless steel AISI 316
DXL
Thread x Length
M5 x 5mm
mm
D1
Thread size (d1)
M5
L
Length
5
mm
A
Head around
23 mm
Preview - Generation
Preview
3D
Dimension
2D