CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 55951 - Fastener with nut rounded corner head Ø 38 mm sighted
Bill of material
BOSSARD 9088716
BNARTNR
Order number
9088716
BRAND
Brand
bigHead®
TYPE
Brandtype
F1/S38A
VERS
Head shape
open
BZC
Orderspecification
F1/S38A-M5HEX
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated
DXL
Thread x Length
M5 x 5mm
D1
Thread size (d1)
M5
L
Length
5
mm
A
Around head
38 mm
Preview - Generation
Preview
3D
Dimension
2D