CAD model selection
Selectable products: 14
Company
Bossard Catalog
Description
BN 26049 - Fastener with threaded collar square head 32 x 32 mm blind
Bill of material
BOSSARD 9089480
BNARTNR
Order number
9089480
BNARTNR1
Order number
9089480
BRAND
Brand
bigHead®
TYPE
Brandtype
SF2/B32
VERS
Version
blind
BZC
Code
SF2/B32-M5x15
BNMAT
Material
Stainless steel (AISI 316)
DXL
Thread x Length
M5 x 15mm
D1
Thread size (d1)
M5
L
Length
15
mm
B
Square head
32 mm
Preview - Generation
Preview
3D
Dimension
2D