CAD model selection
Selectable products: 11
Company
Bossard Catalog
Description
BN 26042 - Fastener with threaded collar round head Ø 20 mm blind
Bill of material
BOSSARD 9090347
BNARTNR
Order number
9090347
BNARTNR1
Order number
9090347
BRAND
Brand
bigHead®
TYPE
Brandtype
F2/B20
VERS
Version
blind
BZC
Code
F2/B20-M5X20
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated
DXL
Thread x Length
M5 x 20mm
D1
Thread size (d1)
M5
L
Length
20
mm
A
Head around
20 mm
Preview - Generation
Preview
3D
Dimension
2D