CAD model selection
Selectable products: 14
Company
Bossard Catalog
Description
BN 26044 - Fastener with threaded collar round head Ø 20 mm sighted
Bill of material
BOSSARD 9088841
BNARTNR
Order number
9088841
BNARTNR1
Order number
9088841
BRAND
Brand
bigHead®
TYPE
Brandtype
F2/S20
VERS
Version
sighted
BZC
Code
F2/S20-M5x15
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated
DXL
Thread x Length
M5 x 15mm
D1
Thread size (d1)
M5
L
Length
15
mm
A
Round head
20 mm
Preview - Generation
Preview
3D
Dimension
2D