CAD model selection
Selectable products: 11
Company
Bossard Catalog
Description
BN 26047 - Fastener with threaded collar round head Ø 23 mm blind
Bill of material
BOSSARD 9089407
BNARTNR
Order number
9089407
BNARTNR1
Order number
9089407
BRAND
Brand
bigHead®
TYPE
Brandtype
SF2/B23
VERS
Version
blind
BZC
Code
SF2/B23-M5x20
BNMAT
Material
Stainless steel AISI 316
DXL
Thread x Length
M5 x 20mm
D1
Thread size (d1)
M5
L
Length
20
mm
A
Head around
23 mm
Preview - Generation
Preview
3D
Dimension
2D