CAD model selection
Selectable products: 17
Company
Bossard Catalog
Description
BN 54405 - Fastener with threaded collar round head Ø 30 mm sighted
Bill of material
BOSSARD 9090736
BNARTNR
Order number
9090736
BRAND
Brand
bigHead®
TYPE
Brandtype
F2/S30
VERS
Version
sighted
BZC
Code
F2/S30-M6x5
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated
DXL
Thread x Length
M6 x 5mm
D1
Thread size (d1)
M6
L
Length
5
mm
A
Head around
30 mm
GEW
Weight min.
8
g
Preview - Generation
Preview
3D
Dimension
2D