CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 26067 - Fastener with loop square head 32 x 32 mm
Bill of material
BOSSARD 3784093
BNARTNR
Order number
3784093
BNARTNR1
Order number
300178271
BRAND
Brand
bigHead®
TYPE
Brandtype
M8/B32-90°
BZC
Code
M8/B32-90º Loop
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated
DXW
Diameter / Inner distance
4.75mm / 12.25mm
D1
Diameter (d1)
4.75 mm
L
Length
26.5 mm
W
Inner distance
12.25 mm
B
Square head
32 mm
WK
Angle
90 °
Preview - Generation
Preview
3D
Dimension
2D