CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 26068 - Fastener with cable tyrap square head 32 x 32 mm
Bill of material
BOSSARD 3784046
BNARTNR
Article number
3784046
BNARTNR1
Article number
300164596
BRAND
Brand
bigHead®
TYPE
Brandtype
SB32
BZC
Code
SB32-CableTyrap-12
BNMAT
Material
Stainless steel AISI 316
DXW
Diameter / Inner distance
2mm x 12mm
D1
Diameter (d1)
2 mm
L
Length
6 mm
B
Square head
32 x 32 mm
W
Inner distance
12 mm
Preview - Generation
Preview
3D
Dimension
2D