CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 55949 - Fastener with cable clamp rounded corner head Ø 38 mm
Bill of material
BOSSARD 9032692
BNARTNR
Order number
9032692
BRAND
Brand
bigHead®
TYPE
Brandtype
B38A
BZC
Code
B38A-CableTyrap-12
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated
DXW
Diameter / Inner distance
2mm x 12mm
D1
Diameter (d1)
2 mm
L
Length
8 mm
A
Around head
38 mm
W
Inner distance
12 mm
Preview - Generation
Preview
3D
Dimension
2D