CAD model selection
Selectable products: 12
Company
Bossard Catalog
Description
BN 22262 - Cable glands
Bill of material
3691128
BNARTNR
Order number
3691128
ARTNR
Article No.
K344-1020-02
A
Size
M20
mm
DI
Hole
20.1-20.4
mm
T
Thickness
1-4
mm
C
Clamping range
5 - 13
mm
SW1
Wrench size
26
mm
SW2
Wrench size
24
mm
EK1
Across corners
29.0
mm
H
Height
42.5
mm
STGEW
Unit weight
15.1
g
MATK
Material body
PA6 V-2
MATB
Fastening nut material
PA6 GF30
MATF
Color
RAL 9005 tiefschwarz
MATDA
Material sealing ring outer
CR/NBR
MATDI
Material sealing ring inner
TPE/TPS
MATFD
Shaped sealing ring material
NBR/PTFE
PACK
Packaging Unit
100
PCS
IP68
Protection grade
IP68 (5 bar / 30 min)
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
CTN
Customs number
39269097
BNMAT
Werkstoff
Preview - Generation
Preview
3D
Dimension
2D