CAD model selection
Selectable products: 12
Company
Bossard Catalog
Description
BN 22025 - Cable glands with clamping jaws
Bill of material
3691909
BNARTNR
Order number
3691909
ARTNR
Article No.
19.516M25
A
Connecting thread
M25x1.5
mm
C
Clamping area
11.5 - 14.5
mm
L
Length of Thread
7.0
mm
SW1
Wrench size 1
27
mm
EK1
Corner dimension 1
30.0
mm
SW2
Wrench size 2
26
mm
EK2
Corner dimension 2
29.0
mm
H
Height
35.5
mm
STGEW
Unit weight
65.3
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
MATD
Material Sealing Elements
SBR/NBR
MATDR
Material Pressure ring
Steel zinc-plated
MATS
Material Screws
Stainless steel
PACK
Packaging Unit
50
PCS
IP54
Protection grade
IP54 EN 60529
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
CTN
Customs Tariff Number
74198090
BNMAT
Werkstoff
Preview - Generation
Preview
3D
Dimension
2D