CAD model selection
Selectable products: 14
Company
Bossard Catalog
Description
BN 22034 - Hexagonal locknuts
Bill of material
3692133
BNARTNR
Order number
3692133
ARTNR
Article No.
50.250 M
A
Thread
M50x1.5
mm
SW1
Wrench size
60
mm
EK
across corners
66.0
mm
H
Height
5.0
mm
STGEW
Unit weight
48.8
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
PACK
Packaging Unit
50
PCS
TEMPV
Temperature range
-60 °C
TEMPH
Temperature range
200 °C
CTN
Customs Tariff Number
74198090
BNMAT
Werkstoff
Preview - Generation
Preview
3D
Dimension
2D