CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 22041 - Enlargers round
Bill of material
3692404
BNARTNR
Order number
3692404
ARTNR
Article No.
M25PG21/OM
A
Thread
M25x1.5
mm
B
Thread
Pg 21
mm
L
Length of Thread
7.0
mm
H
Height
21.5
mm
DA
Outer diameter
30
mm
DI
Inner diameter
21
mm
STGEW
Unit weight
21.0
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
MATO
Material O-Ring
NBR
PACK
Packaging Unit
50
PCS
IP68
Protection grade
max. IP68 EN 60529
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
100 °C
CTN
Customs Tariff Number
74198090
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D