CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 22042 - Enlargers hexagonal
Bill of material
3692414
BNARTNR
Order number
3692414
ARTNR
Article No.
M20M25/FR
A
Thread
M20x1.5
mm
B
Thread
M25x1.5
mm
L
Length of Thread
6
mm
SW1
Wrench size
27
mm
EK
across corners
29
mm
H
Height
18.5
mm
DI
Inner diameter
15
mm
STGEW
Unit weight
20.7
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
PACK
Packaging Unit
50
PCS
TEMPV
Temperature range
-60 °C
TEMPH
Temperature range
200 °C
CTN
Customs Tariff Number
74198090
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D