CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 22046 - Adapters round
Bill of material
3692572
BNARTNR
Order number
3692572
ARTNR
Article No.
M25NPT3/4
A
Thread
M25x1.5
mm
B
Thread
NPT 3/4"
mm
L
Length of Thread
7.0
mm
H
Height
28
mm
DA
Diameter
30
mm
DI
Inner diameter
18
mm
STGEW
Unit weight
50.3
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
PACK
Packaging Unit
25
PCS
TEMPV
Temperature range
-60 °C
TEMPH
Temperature range
200 °C
CTN
Customs Tariff Number
74198090
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D