CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 22057 - Cable glands
Bill of material
3692589
BNARTNR
Order number
3692589
ARTNR
Article No.
101016M20ES
A
Thread
M20x1.5
mm
C
Clamping area
8 - 15
mm
L
Length of Thread
6.0
mm
SW1
Wrench size 1
24
mm
EK1
Corner dimension 1
27.7
mm
SW2
Wrench size 2
24
mm
EK2
Corner dimension 2
27.7
mm
H
Height
26
mm
STGEW
Unit weight
32.7
g
MATK
Material body
Edelstahl 1.4305 / AISI 303 Edelstahl
MATDR
Material Pressure ring
Brass nickel-plated
MATDA
Material sealing ring outer
CR/NBR
MATDI
Material sealing ring inner
CR/NBR
MATO
Material O-ring
NBR
PACK
Packaging Unit
50
PCS
IP65
Protection grade
IP65 EN 60529
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
CTN
Customs Tariff Number
73269098
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D