CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 22059 - Hex nuts
Bill of material
3692845
BNARTNR
Order number
3692845
ARTNR
Article No.
50.225 ES
A
Thread
M25x1.5
mm
SW1
Wrench size
30
mm
EK
across corners
33.5
mm
H
Height
3.5
mm
STGEW
Unit weight
8
g
MATK
Material body
Stainless steel 1.4305 / AISI 303
PACK
Packaging Unit
50
PCS
TEMPV
Temperature range
-60 °C
TEMPH
Temperature range
200 °C
CTN
Customs Tariff Number
73269098
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D