CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 22064 - Elbows 90° with locknut
Bill of material
3692860
BNARTNR
Order number
3692860
ARTNR
Article No.
21.620M
A
Connecting thread
M20x1.5
mm
B
Inner thread
M20x1.5
mm
L
Length of Thread
16.0
mm
SW1
Wrench size
26
mm
EK
Across corners
29
mm
H
Height
42.0
mm
DI
Inner diameter
16.0
mm
STGEW
Unit weight
46.1
g
MATK
Material Elbow
Nickel-plated die-cast zinc
MATFS
Material Locknut
Brass, nickel-plated
MATO
Material O-ring
NBR
PACK
Packaging Unit
50
PCS
IP68
Protection grade
max. IP68 EN 60529
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
CTN
Customs number
79070000
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D