CAD model selection
Selectable products: 27
Company
Bossard Catalog
Description
BN 22068 - Cable glands
Bill of material
3693016
BNARTNR
Order number
3693016
ARTNR
Article No.
50.021M25PA08
A
Connecting thread
M25x1.5
mm
C
Clamping range
13 - 18
mm
L
Length of Thread
8
mm
SW1
Width Across Flats 1
33
mm
SW2
Width Across Flats 2
33
mm
H
Height
45.0
mm
STGEW
Unit weight
21.0
g
MATK
Material body
PA6 V-2
MATF
Color
RAL 7001 silver grey
MATD
Material sealing elements
CR/NBR
MATFD
Material gasket
PACK
Packaging Unit
50
PCS
IP68
Protection grade (EN 60529)
IP68 (5 bar / 30 min)
TEMPST
Temperature range static
-40 °C
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
NORM2
Test standard
UL 514B
ZUL2
Approval
USR / CNR
CTN
Customs number
39269097
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D