CAD model selection
Selectable products: 24
Company
Bossard Catalog
Description
BN 22072 - Cable glands
Bill of material
9003462
BNARTNR
Order number
9003462
ARTNR
Article No.
50.625 PA/FLSW
A
Connecting thread
M25x1.5
mm
C
Clamping range
11 - 17
mm
L
Length of Thread
8.0
mm
SW1
Width Across Flats 1
29
mm
SW2
Width Across Flats 2
29
mm
H
Height
43.0
mm
INSTDM
Installation torque
5
Nm
STGEW
Unit weight
15.5
g
MATK
Material body
PA6 V-0
MATF
Color
RAL 9005 tiefschwarz
MATD
Material sealing elements
CR/NBR
MATFD
Material O-ring
PACK
Packaging Unit
50
PCS
IP68
Protection grade (EN 60529)
IP68 (5 bar / 30 min)
TEMPST
Temperature range static
-40 °C
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
ZUL1
Approval
DNV GL
NORM2
Test standard 2
UL 514B
ZUL2
Approval
USR / CNR
ZUL3
Approval
R22: HL3 / R23: HL3 (on request)
CTN
Customs number
39269097
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D