CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 22089 - Elbows 90°
Bill of material
3691633
BNARTNR
Order number
3691633
ARTNR
Part No.
21.620PA7035
A
Connecting thread
M20x1.5
mm
B
Inner thread
M20x1.5
mm
L
Thread length
12
mm
DI
Diameter
16.0
mm
SW1
Key-width
23
mm
H
Height
42.0
mm
STGEW
Unit weight
8.0
g
MATK
Material Body
PA6 GF25
MATF
Colour
RAL 7035 light gray
PACK
Packaging Unit
50
PCS
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
CTN
Customs tariff number
39269097
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D