CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 22090 - Elbow cable glands 90°
Bill of material
3691636
BNARTNR
Order number
3691636
ARTNR
Part No.
21.720PA7035
A
Connecting thread A
M20x1.5
mm
C
Clamping area
7 - 12
mm
L
Thread length
12
mm
SW2
Key-width
20
mm
H
Height
42.0
mm
STGEW
Unit weight
13.3
g
MATK
Material Body
PA6 GF25
MATF
Colour
RAL 7035 light gray
MATDS
Pressure screw
PA6 GF30
MATD
Dichtelemente
SBR/NBR
MATDR
Washers
Galvanized steel
PACK
Packaging Unit
50
PCS
IP55
Protection grade
IP55
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
CTN
Customs tariff number
39269097
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D