CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 22095 - Twisting sleeves
Bill of material
3691642
BNARTNR
Order number
3691642
ARTNR
Part No.
120 MG
A
Connecting thread
M20x1.5
mm
C
Clamping area
7 - 10.5
mm
L
Thread length
10
mm
DA
Diameter
23.5
mm
H
Height
19.0
mm
STGEW
Unit weight
2.5
g
MATK
Material Body
PE-LLD
MATF
Colour
RAL 7035 light gray
PACK
Packaging Unit
200
PCS
IP54
Protection grade
IP54 EN 60529
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
90 °C
CTN
Customs tariff number
39269097
BNMAT
Werkstoff
Preview - Generation
Preview
3D
Dimension
2D