CAD model selection
Selectable products: 24
Company
Bossard Catalog
Description
BN 22101 - Hex nuts
Bill of material
3691758
BNARTNR
Order number
3691758
ARTNR
Article No.
50.225 PA/SW
A
Thread
M25x1.5
mm
SW1
Width Across Flats 1
32
mm
H
Height
6
mm
STGEW
Unit weight
3.4
g
MATK
Material body
PA6 GF30
MATF
Color
RAL 9005 tiefschwarz
PACK
Packaging Unit
100
PCS
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
100 °C
CTN
Customs number
39269097
ZUL12
Approval
DNV
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D