CAD model selection
Selectable products: 14
Company
Bossard Catalog
Description
BN 22108 - Adapters hexagonal
Bill of material
3691989
BNARTNR
Order number
3691989
ARTNR
Article No.
06316M25PAU
A
Thread
M25x1.5
mm
B
Thread
Pg 16
L
Length of Thread
11
mm
SW1
Wrench size
27
mm
EK
Across corners
29.5
mm
H
Height
29.0
mm
DI
Inner diameter
15.5
mm
STGEW
Unit weight
8.7
g
MATK
Material body
PA6 GF30
MATF
Color
RAL 7035 light grey
PACK
Packaging Unit
50
PCS
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
100 °C
CTN
Customs Tariff Number
39269097
BNMAT
Werkstoff
Preview - Generation
Preview
3D
Dimension
2D