CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 22348 - Cable glands
Bill of material
9018064
BNARTNR
Order number
9018064
ARTNR
Article No.
K252-1025-00
A
Connecting thread
M25x1.5
mm
C
Clamping range
12.5 - 20.5
mm
C2
Clamping range
12.5 - 15.5
mm
C1
Clamping range
15.5 - 20.5
mm
L
Length of Thread
8.0
mm
SW1
Width Across Flats 1
32
mm
SW2
Width Across Flats 2
32
mm
EK
across corners
36.0
mm
H
Height
35.5
mm
INSTDM
Installation torque
6
Nm
STGEW
Unit weight
59.4
g
MATK
Material body
Stainless Steel 1.4404 / AISI 316L
MATD
Material sealing elements
TPE / black
MATO
Material O-ring
NBR
PACK
Packaging Unit
50
PCS
IP66
Protection grade
IP66 EN 60529
IP68C2
Protection grade
IP68 (10bar / 30min)
EN 60529
IP68C1
Protection grade
IP68 (10bar / 30min)
EN 60529
IP69
Protection grade
IP69 EN 60529
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
ZUL11
Approval 1
VDE
ZUL12
Approval 1.2
DNV-GL
CTN
Customs number
73269098
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D